Pack the rack ― and increase your profits ― with Eaton rack solutions

Feb 17, 2025


By Ian Romeo, Global Product Manager, Data Center Cables & Connectivity, Eaton

Looking for new ways to rack up more profits? Eaton has the inside track on everything in the rack!

Why provide your customers with only a UPS when you can support their entire rack? As one of the few companies offering a complete line of rack solutions ― from actual enclosures to connectivity, network switches, power distribution units (PDUs), KVMs, cabling, server consoles and more ― Eaton makes it easy for resellers to obtain all of their needed rack-based devices from a single source.

Eaton's premium-grade floor and wall mount server racks and cabinets organize and secure IT equipment wherever it is located.

Sell more than just a UPS

As a PowerAdvantage partner, you not only gain access to the comprehensive range of Eaton rack solutions, but you can also enjoy higher margins, larger discounts and deal registration on all products. The innovative new Eaton NetDirector® KVM over IP switch, for example, offers a wealth of opportunities.

Available in seven models, the premium-quality, remote-capable KVM switch gives IT managers control over connected equipment from any location, enabling them to quickly and efficiently add, manage, and troubleshoot up to 32 servers and computers. Even more, with its compact 1U design, the NetDirector KVM preserves valuable rack space for revenue-generating equipment.

Remote access made simple and secure

Requiring no additional software, the NetDirector KVM can be deployed straight out of box; simply plug it in and log in over an IP address to begin managing servers, switches and other connected devices. With full IP capabilities and high-resolution HDMI video output, the KVM meets the needs of today’s increasingly distributed workforces ― enabling authorized personnel to remotely log in and access equipment with the peace of mind of a secure virtual entryway thanks to integrated encryption, multiple levels of security access and Java-free interface to prevent vulnerabilities.

The new Eaton-branded NetDirector KVM is the latest addition to the legacy Tripp Lite NetDirector B064 KVM over IP series. A true white space product, the new KVM is ideal for a broad range of data center and server room applications, especially those with multiple locations and/or users who require access from remote locations. The product is also a great fit for difficult-to-access edge IT infrastructure; outsourced IT hardware needing support and service; and controlling mission-critical servers requiring 24/7 uptime. Furthermore, TAA-compliant models make the NetDirector series suitable for government applications.

Standardize cabling for easy expansion

Another advantage of the new KVM series is it enables resellers to help their customers standardize on Cat5e or Cat6 cabling. Unlike traditional KVMs that require a distance-limited, server-specific cable, the new models rely on a standard ethernet cable and server interface unit (SIU), making them compatible with a wide-range of equipment and an excellent option for expansion. We’ve also introduced two new models that feature an integrated LCD console, folding keyboard and a touchpad that slides in and out of the rack for convenient on-site use, eliminating the need for IT personnel to carry a laptop to each rack.


Ready to share the advantages of the new NetDirector KVM with your customers?

Visit the MyEaton portal for marketing resources such as brochures, drawings, manuals and digital packages (Digipacks) that include product images, email blast content, social media posts and more.

Want to join the PowerAdvantage program?

Register today!